66.5.1.2 XIN Clock Characteristics

These characteristics apply only when the Main Oscillator is in Bypass mode (i.e., when MOSCRCEN = 0 and MOSCXTBY = 1 in CKGR_MOR). Refer to PMC Clock Generator Main Oscillator Register.

Table 66-19. XIN Clock Electrical Characteristics
SymbolParameterConditionsMinTypMaxUnit
1/(tCPXIN)XIN Clock Frequency–––50MHz
tCPXINXIN Clock Period–20––ns
tCHXINXIN Clock High Half-period–0.4 x tCPXIN–0.6 x tCPXINns
tCLXINXIN Clock Low Half-period–0.4 x tCPXIN–0.6 x tCPXINns
CINXIN Input Capacitance–––25pF
RINXIN Pull-down Resistor–––500kΩ
VIL_XINXIN Low-level Input Voltage–––0.3 x VDDOSCV
VIH_XINXIN High-level Input Voltage–0.7 x VDDOSC––V