38.6.2.1 DMA Channel Descriptor (DSCR) Alignment and Structure

The DMA Channel Descriptor (DSCR) must be aligned on a 64-bit boundary.

The DMA Channel Descriptor structure contains three fields:

  • DSCR.CHXADDR: Frame Buffer base address register
  • DSCR.CHXCTRL: Transfer Control register
  • DSCR.CHXNEXT: Next Descriptor Address register
    Table 38-2. DMA Channel Descriptor Structure
    System MemoryStructure Field for Channel CHX
    DSCR + 0x0ADDR
    DSCR + 0x4CTRL
    DSCR + 0x8NEXT