66.2 DC Characteristics
The following characteristics are applicable to the ambient operating temperature range TA = -40°C to +105°C for -CN devices, and -40°C to +85°C for -CU devices, unless otherwise specified.
| Symbol | Parameter | Conditions | Min | Typ | Max | Unit |
|---|---|---|---|---|---|---|
| TA | Ambient Temperature | – | -40 | – | +105 | °C |
| TJ | Junction Temperature | – | -40 | – | +125 | °C |
| RthJA | Junction-to-ambient thermal resistance | LFBGA289 | – | 34.8 | – | °C/W |
| TFBGA256 | – | 27.4 | – | |||
| TFBGA196 | – | 44.6 | – | |||
| RthJC | Junction-to-case thermal resistance | LFBGA289 | – | 10.9 | – | °C/W |
| TFBGA256 | – | 9.3 | – | |||
| TFBGA196 | – | 11.2 | – | |||
| PD | Allowable Power Dissipation | At TA = 85°C, LFBGA289 | – | – | 1149 | mW |
| At TA = 105°C, LFBGA289 | – | – | 575 | mW | ||
| PD | Allowable Power Dissipation | At TA = 85°C, TFBGA256 | – | – | 1460 | mW |
| At TA = 105°C, TFBGA256 | – | – | 730 | mW | ||
| PD | Allowable Power Dissipation | At TA = 85°C, TFBGA196 | – | – | 897 | mW |
| At TA = 105°C, TFBGA196 | – | – | 448 | mW |
| Symbol | Parameter | Conditions | Min | Typ | Max | Unit |
|---|---|---|---|---|---|---|
| VDDCORE | DC Supply Core | Processor clock frequency < 400 MHz | 1.1 | 1.2 | 1.32 | V |
| Processor clock frequency < 500 MHz | 1.2 | 1.25 | 1.32 | |||
| Allowable Voltage Ripple | rms value 10 kHz to 20 MHz | – | – | 15 | mV | |
| Slope | – | 1.3 | – | – | V/ms | |
| VDDBU | DC Supply I/Os, Backup | Must be established first | 1.65 | 3.6 | V | |
| Allowable Voltage Ripple | rms value 10 kHz to 10 MHz | – | – | 30 | mV | |
| Slope | – | 2.4 | – | – | V/ms | |
| VDDANA | DC Supply I/Os, Backup | The ADC is not functional below 2.0V | 1.65 | 3.6 | V | |
| Allowable Voltage Ripple | rms value 10 kHz to 20 MHz | – | – | 20 | mV | |
| Slope | – | 2.4 | – | – | V/ms | |
| VDDIOP0 | DC Supply LCD I/Os | 1.65 | – | 3.6 | V | |
| Allowable Voltage Ripple | rms value 10 kHz to 20 MHz | – | – | 20 | mV | |
| VDDIOP1 | DC Supply Peripheral I/Os | Peripheral I/O Lines | 1.65 | – | 3.6 | V |
| Allowable Voltage Ripple | rms value 10 kHz to 20 MHz | – | – | 20 | mV | |
| VDDIOP2 | DC Supply Peripheral I/Os | Peripheral I/O Lines | 1.65 | – | 3.6 | V |
| Allowable Voltage Ripple | rms value 10 kHz to 20 MHz | – | – | 20 | mV | |
| VDDPLLA | PLL A and Main Oscillator Supply | – | 1.1 | 1.2 | 1.32 | V |
| Allowable Voltage Ripple | rms value 10 kHz to 10 MHz | – | – | 20 | mV | |
| rms value > 10 MHz | – | – | 20 | |||
| VDDUTMIC | DC Supply UDPHS and UHPHS UTMI+ Core | – | 1.1 | 1.2 | 1.32 | V |
| Allowable Voltage Ripple | rms value 10 kHz to 10 MHz | – | – | 20 | mV | |
| VDDUTMII | DC Supply UDPHS and UHPHS UTMI+ Interface | – | 3.0 | 3.3 | 3.6 | V |
| Allowable Voltage Ripple | rms value 10 kHz to 10 MHz | – | – | 20 | mV | |
| VDDHSIC | DC Supply HSIC Phy | – | 1.1 | 1.2 | 1.3 | V |
| Allowable Voltage Ripple | rms value 10 kHz to 10 MHz | – | – | 20 | mV | |
| VDDAUDIOPLL | DC Supply AUDIO PLL | – | 3.0 | 3.3 | 3.6 | V |
| Allowable Voltage Ripple | rms value 10 kHz to 10 MHz | – | – | 20 | mV | |
| VDDFUSE | DC Supply Fuse Box | For fuse programming only | 2.25 | 2.5 | 2.75 | V |
| Allowable Voltage Ripple | rms value 10 kHz to 10 MHz | – | – | 20 | mV | |
| VDDSDMMC | DC Supply Peripheral I/Os | SDMMC I/Os Lines | 1.65 | – | 3.6 | V |
| Allowable Voltage Ripple | rms value 10 kHz to 10 MHz | – | – | 20 | mV | |
| VDDISC | DC Supply Peripheral I/Os | ISC I/Os Lines | 1.65 | – | 3.6 | V |
| Allowable Voltage Ripple | rms value 10 kHz to 10 MHz | – | – | 20 | mV | |
| VDDOSC | DC Supply Oscillator | – | 1.65 | – | 3.6 | V |
| Allowable Voltage Ripple | rms value 10 kHz to 10 MHz | – | – | 15 | mV | |
| VDDIODDR | DC Supply SDRAM I/Os | LPDDR1-DDR2 Interface I/O lines | 1.7 | 1.8 | 1.9 | V |
| LPDDR2-LPDDR3 Interface I/O lines | 1.14 | 1.2 | 1.30 | |||
| DDR3L Interface I/O lines | 1.29 | 1.35 | 1.45 | |||
| DDR3 Interface I/O lines | 1.43 | 1.5 | 1.57 | |||
| VIL | Low-level Input Voltage(1) | VDDIO in 3.3V range | – | – | 0.8 | V |
| VDDIO in 1.8V range | – | – | 0.3 x VDDIO | |||
| VIH | High-level Input Voltage(1) | VDDIO in 3.3V range | 2 | – | – | V |
| VDDIO in 1.8V range | 0.7 x VDDIO | – | – | |||
| VOL | Low-level Output Voltage | IO MAX | – | – | 0.41 | V |
| VOH | High-level Output Voltage | IO MAX | VDDIO - 0.4 | – | – | V |
| Vhys | Schmitt Trigger Hysteresis | All PIO lines, VDDIOx in 3.3V range | 200 | – | – | mV |
| All PIO lines, VDDIOx in 1.8V range | 150 | – | – | |||
| IOL | IOlL(or ISINK) (VOL = 0.4V) | All GPIO_x, 1.8V: Low | -1 | – | – | mA |
| All GPIO_x, 1.8V: Medium | -10 | – | – | |||
| All GPIO_x, 1.8V: High | -18 | – | – | |||
| IOH | IOH (or ISOURCE) (VOH = VDDIO - 0.4V) | All GPIO_x, 1.8V: Low | – | – | 1 | mA |
| All GPIO_x, 1.8V: Medium | – | – | 10 | |||
| All GPIO_x, 1.8V: High | – | – | 18 | |||
| IOL | IOlL(or ISINK) (VOL = 0.4V) | All GPIO_x, 3.3V: Low | -2 | – | – | mA |
| All GPIO_x, 3.3V: Medium | -20 | – | – | |||
| All GPIO_x, 3.3V: High | -32 | – | – | |||
| IOH | IOH (or ISOURCE) (VOH = VDDIO - 0.4V) | All GPIO_x, 3.3V: Low | – | – | 2 | mA |
| All GPIO_x, 3.3V: Medium | – | – | 20 | |||
| All GPIO_x, 3.3V: High | – | – | 32 | |||
| IIH | High-level Input Current(2) | Pull-down OFF | -1 | – | 1 | µA |
| Pull-down ON | 10 | – | 60 | |||
| IIL | Low-level Input Current(2) | Pull-up OFF | -1 | – | 1 | µA |
| Pull-up ON | 10 | – | 60 | |||
| RPULLUP | Pull-up Resistor | GPIO_CLK, GPIO_IO, GPIO: 1.8V | 80 | 143 | 310 | kΩ |
| GPIO_CLK, GPIO_IO, GPIO: 3.3V | 40 | 66 | 130 | |||
| RPULLDOWN | Pull-down Resistor | GPIO_CLK, GPIO_IO, GPIO: 1.8V | 80 | 161 | 430 | kΩ |
| GPIO_CLK, GPIO_IO, GPIO: 3.3V | 40 | 77 | 160 | |||
| RPULLUP | Pull-up Resistor | GPIO_AD: 1.8V | 280 | 380 | 480 | kΩ |
| GPIO_AD: 3.3V | 280 | 380 | 480 | |||
| RPULLDOWN | Pull-down Resistor | GPIO_AD: 1.8V | 280 | 380 | 480 | kΩ |
| GPIO_AD: 3.3V | 280 | 380 | 480 | |||
| RSERIAL | Serial Resistor | GPIO | – | 30 | – | Ω |
| GPIO_IO | – | 13 | – | |||
| GPIO_CLK, GPIO_AD | – | 0 | – |
Note:
- Current injection may lead to performance degradation or functional failures.
- IIH and IIL are only for GPIO pads.
| GPIO Type | Drive | VDD | Unit | ||
|---|---|---|---|---|---|
| CLoad = 30pF | 1.8V | 2.5V | 3.3V | ||
| GPIO_IO | Low | 8 | 12 | 15 | MHz |
| Medium | 60 | 80 | 90 | ||
| High | 80 | 110 | 110 | ||
| GPIO_CLK | Low | 10 | 15 | 18 | |
| Medium | 90 | 100 | 120 | ||
| High | – | – | – | ||
| GPIO_AD | Low | 10 | 15 | 18 | |
| Medium | 90 | 100 | 120 | ||
| High | – | – | – | ||
| GPIO | Low | 7 | 10 | 12 | |
| Medium | 40 | 50 | 60 | ||
| High | 50 | 60 | 70 | ||
| Symbol | Parameter | Conditions | Min | Typ | Max | Unit |
|---|---|---|---|---|---|---|
|
RSERIAL DDRIO (at ±25%) | Serial Resistor | DDR2/LPDDR1 (1.8V) | – | 40 | – | Ω |
| DDR3 (1.5V) | – | 43 | – | Ω | ||
| DDR3L (1.35V) | – | 46 | – | Ω | ||
| LPDDR2/LPDDR3 (1.2V) | – | 49 | – | Ω |
| Symbol | Parameter | Conditions | 1.8V | 3.3V | Unit |
|---|---|---|---|---|---|
|
RSERIAL SDMMC (at ±25%) | Serial Resistor | SDMMC_HC2R.DRIVERSEL: | |||
| 0 – Type B | 50 | 42 | Ω | ||
| 1 – Type A | 33 | 28 | Ω | ||
| 2 – Type C | 66 | 56 | Ω | ||
| 3 – Type D | 100 | 84 | Ω | ||
| Symbol | Parameter | Conditions | 1.8V | 3.3V | Unit |
|---|---|---|---|---|---|
|
RSERIAL SDMMC (at ±25%) | Serial Resistor | PIO_CFGR.DRVSTR: | |||
| 0 (very low) | 100 | 84 | Ω | ||
| 1 (low) | 66 | 56 | Ω | ||
| 2 (medium) | 50 | 42 | Ω | ||
| 3 (high) | 33 | 28 | Ω | ||
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| fMAX | QSCK output frequency | Load = 30 pF | – | 133 | MHz |
| Duty | QSCK output duty cycle | 45 | 55 | % | |
| RSERIAL QSPI | Serial Resistor in 1.8V range |
VDDIO ~ 1.8V QSPICLK_REG.SUP_SEL= 0 | |||
| PIO_CFGRx.DRVSTR[1:0] = 00 | 38 | 105 | Ω | ||
| PIO_CFGRx.DRVSTR[1:0] = 01 | 20 | 55 | Ω | ||
| PIO_CFGRx.DRVSTR[1:0] = 10 | 12 | 35 | Ω | ||
| PIO_CFGRx.DRVSTR[1:0] = 11 | 10 | 26 | Ω | ||
| Serial Resistor in 3.3V range |
VDDIO ~ 3.3V QSPICLK_REG.SUP_SEL= 1 | ||||
| PIO_CFGRx.DRVSTR[1:0] = 00 | 52 | 120 | Ω | ||
| PIO_CFGRx.DRVSTR[1:0] = 01 | 26 | 60 | Ω | ||
| PIO_CFGRx.DRVSTR[1:0] = 10 | 17 | 40 | Ω | ||
| PIO_CFGRx.DRVSTR[1:0] = 11 | 13 | 30 | Ω | ||
Note:
- Refer to the section Special Function Registers (SFR).