66.4 Clock Characteristics
The following characteristics are applicable to the ambient operating temperature range TA = -40°C to +105°C for -CN devices, and TA = -40°C to +85°C for -CU devices, unless otherwise specified.
The following characteristics are applicable to the ambient operating temperature range TA = -40°C to +105°C for -CN devices, and TA = -40°C to +85°C for -CU devices, unless otherwise specified.