36.30 PMECC Error Location SIGMA0 Register
| Name: | HSMC_SIGMA0 |
| Offset: | 0x528 |
| Reset: | 0x00000001 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SIGMA[13:8] | |||||||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SIGMA[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | |
Bits 13:0 – SIGMA[13:0] Coefficient of degree 0 in the SIGMA polynomial
SIGMA belongs to the finite field GF(213) when the sector size is set to 512 bytes.
SIGMA belongs to the finite field GF(214) when the sector size is set to 1024 bytes.