Jump to main content
36.6 NFC Interrupt Mask Register The following
configuration values are valid for all listed bit names of this register: 0: Disables
the corresponding interrupt.
1: Enables the corresponding
interrupt.
Name: HSMC_IMR Offset: 0x014 Reset: 0x00000000 Property: Read-only
Bit 31 30 29 28 27 26 25 24 RB_EDGE0 Access R Reset 0
Bit 23 22 21 20 19 18 17 16 NFCASE AWB UNDEF DTOE CMDDONE XFRDONE Access R R R R R R Reset 0 0 0 0 0 0
Bit 15 14 13 12 11 10 9 8 Access Reset
Bit 7 6 5 4 3 2 1 0 RB_FALL RB_RISE Access R R Reset 0 0
Bit 24 – RB_EDGE0 Ready/Busy Line 0 Interrupt
Mask
Bit 23 – NFCASE NFC Access Size Error Interrupt Mask
Bit 22 – AWB Accessing While Busy Interrupt Mask
Bit 21 – UNDEF Undefined Area Access Interrupt Mask5
Bit 20 – DTOE Data Timeout Error Interrupt Mask
Bit 17 – CMDDONE Command Done Interrupt Mask
Bit 16 – XFRDONE Transfer Done Interrupt Mask
Bit 5 – RB_FALL Ready Busy Falling Edge Detection Interrupt Mask
Bit 4 – RB_RISE Ready Busy Rising Edge Detection Interrupt Mask
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.