36.23 PMECC Error Location Enable Register
| Name: | HSMC_ELEN |
| Offset: | 0x508 |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ENINIT[13:8] | |||||||||
| Access | W | W | W | W | W | W | |||
| Reset | – | – | – | – | – | – | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ENINIT[7:0] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – | |
Bits 13:0 – ENINIT[13:0] Error Location Enable
Initial bit number in the codeword.