36.14 PMECC Status Register

Name: HSMC_PMECCSR
Offset: 0x088
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    ENABLE   BUSY 
Access RR 
Reset 00 

Bit 4 – ENABLE PMECC Enable Bit

ValueDescription
0

PMECC controller disabled.

1

PMECC controller enabled.

Bit 0 – BUSY PMECC Kernel is Busy

ValueDescription
0

PMECC controller finite state machine reached idle state.

1

PMECC controller finite state machine is processing the incoming byte stream.