1.1.1.10 mtch2120_getSensorControl
MTCH2120_I2C_Status mtch2120_getSensorControl(uint8_t channel, uint16_t *sensorControl_l);Description:
This function reads Sensor Control Values from the MTCH2120 device memory via the I2C peripheral, according to the specified channel.
Parameters:
| Field | Type | Description |
|---|---|---|
| channel | uint8_t | Channel Number to read the Sensor Control Value. |
| sensorControl_l | uint16_t* | Buffer to store the read value |