1.1.1.5 mtch2120_getDeviceInformation
MTCH2120_I2C_Status mtch2120_getDeviceInformation(mtch2120_DeviceInformation_t *deviceInformation_l);Description:
This function reads device information from the MTCH2120 device via the I2C peripheral.
Parameter:
| Field | Type | Description |
|---|---|---|
| deviceInformation_l | mtch2120_DeviceInformation_t* | Device Information structure pointer is required to store the read value. |