1.1.1.18 mtch2120_getMeasurementClkFreq
MTCH2120_I2C_Status mtch2120_getMeasurementClkFreq(uint8_t channel, uint8_t *value);Description:
This function reads Measurement Clock Frequency value from the MTCH2120 device memory via the I2C peripheral, according to the specified channel.
Parameters:
| Field | Type | Description |
|---|---|---|
| channel | uint8_t | Channel Number to read the Measurement Clock Frequency value. |
| value | uint8_t* | Buffer to store the read value |