1.1.1.4 mtch2120_writeToMemory
MTCH2120_I2C_Status mtch2120_writeToMemory(uint16_t memoryAddress, const uint8_t *data, uint8_t length);Description:
This function writes data to the MTCH2120 device memory via the I2C peripheral, according to the specified length.
Parameters:
| Field | Type | Description |
|---|---|---|
| memoryAddress | uint16_t | Address of the memory location |
| data | const uint8_t * | Data that needs to be written. |
| length | uint8_t | Number of bytes to write |