Jump to main content
3.2 Device Set-Up to Flash Using SAM-BA
- Open the Disable Boot jumper:
- J22 for SAMA7G54-EK
Evaluation Kit
- J13 for SAM9X60-EK Evaluation
Kit
- Ensure there is no SD memory card
inserted.
- Press and release the start button
(nSTART) on the SAMA7G54-EK. For SAM9X60-EK, this step is skipped.
- Press and hold the "BOOT_DIS" button.
This disables booting from the on-board NAND and NOR (QSPI) Flash memories,
- While pressing the "BOOT_DIS" button,
press and release the reset "nRST" button.
- Release the "BOOT_DIS" button.
- Confirm the MPU is set in SAM-BA
monitor when
RomBOOT
appears on the console.
- The MPU is now set in SAM-BA monitor and the device is ready to be programmed.