3.5 Modifications Required to Execute a Harmony Application from Serial Flash
While creating a Harmony application on MPLAB X IDE, do the linker file modifications and serial Flash pin configuration described in the sections below. Then generate code and build the application, which is then executed from the serial Flash.
A link to create an application executed from the serial Flash on SAMA7G54-EK is given in References.