Jump to main content
eXecute-In-Place (XIP) with Serial Flash Memories on MPUs Using MPLAB Harmony V3
Search
Product Pages
SAMA7G54
SAM9X60
Home
3
Serial Flash XIP Example Using MPLAB Harmony v3
3.6
Debug an Application on MPLAB or Run an Application Executed from Serial Flash
Introduction
1
Hardware and Software Requirements
2
XIP on Serial Flash Memory
3
Serial Flash XIP Example Using MPLAB Harmony v3
3.1
SAM-BA Installation on Windows Host
3.2
Device Set-Up to Flash Using SAM-BA
3.3
Configure the First Stage Bootloader to Boot from the Serial Flash Memory
3.4
Configure the at91bootstrap to Enable XIP
3.5
Modifications Required to Execute a Harmony Application from Serial Flash
3.6
Debug an Application on MPLAB or Run an Application Executed from Serial Flash
3.6.1
Debug an Application Executed from the Serial Flash on MPLAB X IDE
3.6.2
Running the Harmony Application Executed from Serial Flash Memory
4
Performance
5
Conclusion
6
References
7
Revision History
Microchip Information
3.6 Debug an Application on MPLAB or Run an Application Executed from Serial Flash