Jump to main content
eXecute-In-Place (XIP) with Serial Flash Memories on MPUs Using MPLAB Harmony V3
Search
Product Pages
SAMA7G54
SAM9X60
Home
3
Serial Flash XIP Example Using MPLAB Harmony v3
3.4
Configure the at91bootstrap to Enable XIP
Introduction
1
Hardware and Software Requirements
2
XIP on Serial Flash Memory
3
Serial Flash XIP Example Using MPLAB Harmony v3
3.1
SAM-BA Installation on Windows Host
3.2
Device Set-Up to Flash Using SAM-BA
3.3
Configure the First Stage Bootloader to Boot from the Serial Flash Memory
3.4
Configure the at91bootstrap to Enable XIP
3.4.1
Preparing the Build Environment
3.4.2
Configure the at91bootstrap
3.5
Modifications Required to Execute a Harmony Application from Serial Flash
3.6
Debug an Application on MPLAB or Run an Application Executed from Serial Flash
4
Performance
5
Conclusion
6
References
7
Revision History
Microchip Information
3.4 Configure the at91bootstrap to Enable XIP