4.6 Current Loop
To compensate for the shortcomings of the voltage loop, a current loop is needed. For this design, two approaches were considered for current loops: Peak Current mode Control vs Average Current mode.
To compensate for the shortcomings of the voltage loop, a current loop is needed. For this design, two approaches were considered for current loops: Peak Current mode Control vs Average Current mode.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.