37.2.2.1 I2C Backward Compatibility
The I3C SDR mode is backward compatible with I2C protocol and conditions, which allows for legacy I2C target devices (but not I2C controller devices) to coexist with I3C devices on the same I3C bus. Since the I3C protocol is designed to allow I2C traffic on the bus, the I3C targets can easily ignore the I2C traffic. However, most legacy I2C targets on the bus will not see the I3C traffic because of the higher I3C clock speeds. Refer to I3C Pad Compatibility with I2C/SMBus Levels for details.
Table 37-3 outlines some similarities and variations that exist between the I3C SDR protocol and the I2C standard protocol.
| Feature | I2C Feature Supported in I3C Protocol | Feature as Implemented in I3C Protocol |
|---|---|---|
| Bus Speed | Fast mode (400 kHz) required Fast mode Plus (1 MHz) desired |
Up to 12.5 MHz |
| Operating Voltage | 1.8V to 3.6V | 1V to 3.6V |
| Address | 7-bit Static Address supported 10-bit Extended Static Address not supported |
7-bit Static Address 7-bit Dynamic Address |
| 50 ns Spike Filters | Highly recommended | N/A |
| Clock Stretching by Target | Not supported | Feature does not exist in I3C since SCL line is only driven by the Controller |
I3C® Reserved Address
(7’h7E) |
Not allowed | Used to begin an I3C SDR transaction on the bus |
| Start, Restart, and Stop Conditions | Supported | Identical to I2C |
| Address Header | Supported | Identical to I2C in bit formatting, although signaling and timing may vary |
| Data Word | Supported | Same bit count as I2C, but differ in the ninth bit |
| Signaling | Always open-drain, supported | Normally push-pull, some exceptions may use open-drain. Pull-ups are provided by the Controller. |