49 Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
Device: | PIC18F04Q20, PIC18F14Q20, PIC18F05Q20, PIC18F15Q20, PIC18F06Q20, PIC18F16Q20 | |
Tape & Reel Option: | Blank | = Standard Packaging (Tube or Tray) |
T | = Tape & Reel | |
Temperature Range: | I | = -40°C to +85°C (Industrial) |
E | = -40°C to +125°C (Extended) | |
Package: | SL | = 14-lead SOIC |
ST | = 14-lead TSSOP | |
P | = 20-lead PDIP | |
SO | = 20-lead SOIC | |
SS | = 20-lead SSOP | |
REB | = 20-lead VQFN |
Examples:
- PIC18F04Q20 T-E/ST: Tape and Reel, Extended temperature, 14-lead TSSOP
- PIC18F15Q20 T-I/REB: Tape and Reel, Industrial temperature, 20-lead VQFN
- PIC18F16Q20 T-I/SO: Tape and Reel, Industrial temperature, 20-lead SOIC
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
- Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.