5.3.1.3 Get Remote Device Name

Format: GNR

This command, without any parameter, finds the peer device name of the last connected device for a single link. If there are multiple links, the command with a connection handle parameter finds the peer device name of the dedicated connection. This command is recommended for use only after a successful connection exists with a peer device. The command responds with an error message if it is issued before an active connection link.

ItemFirmware Version 1.0 and LaterDescription
Example:GNRGet the remote device name of the last connected device for single link
GNR,0071

Get the remote device name of the dedicated connected device for multiple links

Response:<Remote Device Name>If connected
ErrNot connected yet
Note: This command is only for the client role.