5.3.1.8 Read Local TX Power

Format: MTP,<hex16>,<hex8>

Use this command to read local transmission power and accept two parameters. The first parameter is the 16-bit connection handle to indicate a specific Bluetooth Low Energy link, and the second parameter is the 8-bit PHY setting.

Table 5-19. PHY Setting
PHY Setting (HEX)Description
011M PHY
022M PHY
03Coded PHY S8
04Coded PHY S2
ItemFirmware Version 1.0 and LaterDescription
Example:MTP,0071,02Read local transmission power
Response:02,05Current transmission power is 2 dBm and the max transmission power is 5 dBm
ErrSyntax error or invalid parameter or no Bluetooth® Low Energy link
Note: Use this command only when the Bluetooth® Low Energy connection(s) exist.