5.3.1.7 Get Power Down
Format: GPD
Command gets low-power operation of RNBD was enabled or disabled.
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Default: | 0 | Low-power mode is disable |
| Example: | GPD | Get Low-power mode of RNBD |
| Response: | 0 | Low-power operation of RNBD was disabled |
1 | Low-power operation of RNBD was enabled |