5.3.4.4 Connect Last Bonded Device

Format: C

This command makes the RNBD350 module a central device and tries to connect it to the last bonded device. When this command is used to reconnect to a bonded device, the RNBD350 module automatically secures the link when the connection is established.

ItemFirmware Version 1.0 and LaterDescription
Default:None
Example:CConnect to the last bonded device, if the device uses a public address
Response:TryingStart connecting
%CONNECT%Status string
%SECURED%Status string
ERRNo bonded device