5.3.4.11 Cancel Creating Connection
| Firmware Version 1.0 | Firmware Version 1.2 and Later |
|---|---|
Z |
|
Note: All Firmware version 1.0 syntax remains valid in version 1.2 and later. | |
Command Z or CCC cancels the connection attempt started by command C before a connection is established. Command Z or CCC does not expect any parameter.
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Example: | | Cancel attempt to establish a connection |
| Response: | AOK | Success |
Err | Already connected |
| Item | Firmware Version 1.2 and Later | Description |
|---|---|---|
| Example: | | Cancel attempt to establish a connection |
| Response: | AOK | Success |
Err | Already connected |