5.3.4.2 Get Initial Connection Parameter
Format: GICP
This command gets the initial connection parameters of the central device for future connections.
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Default: | 0010,0000,0048 | |
| Example: | GICP | Get Initial Connection Parameter |
| Response: | 0010,0000,0048 | Default values |