5.3.4.6 Connect Specific Bonded Device
Format: C<1-8>
The RNBD350 module can store the MAC addresses for up to eight bonded devices. The C command provides an easy way to reconnect to any stored device without typing the MAC address of the stored device if the device uses a public address. When this command is used to reconnect to a bonded device, the RNBD350 module automatically secures the link when the connection is established. To display the list of stored devices, use command LB.
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Example: | C2 | Reconnect to the second stored device |
| Response: | Trying | Start connecting |
%CONNECT% | Status string | |
Err | Syntax error or invalid parameter | |
%ERR_CONN,<ConnHandle>% | Status string |