6.1.11 HCI VND PTA Enable
| Command | OCF | Sub-op code | Command Parameters | Return Parameters |
|---|---|---|---|---|
HCI_VND_PTA_Enable | 0x0000 | 0x0A | PTA_Enable_Option | Status |
Description:
This command is used to configure the PTA function.
| Command | Size | Value | Parameter Description |
|---|---|---|---|
PTA_Enable_Option | 1 octet | 0x00 | PTA function disabled |
| 0x01 | PTA function enabled |
| Command | Size | Value | Parameter Description |
|---|---|---|---|
Status | 1 octet | 0x00 | HCI_PTA_Enable command succeeded |
| 0x01 to 0xFF | HCI_PTA_Enable command failed. See [Vol 1] Part
F, Controller Error Codes for a list of error codes and
descriptions |
Event(s) Generated (unless masked away):
When the HCI_VND_PTA_Enable command completes, an
HCI_Command_Complete event generates.