6.1.5 HCI VND DFU Packet Distribution

Table 6-11. Format
CommandOCF

Sub-op

code

Command

Parameters

Return

Parameters

HCI_VND_DFU_Packet_Distribution0x00000x04Image_PayloadStatus

Description:

MCU transmits FW image payload.

Table 6-12. Command Parameters
CommandSizeValueParameter Description
Image_PayloadXX octetsN=0xXXXX…Payload of DFU image
Table 6-13. Return Parameters
CommandSizeValueParameter Description
Status1 octet0x00

HCI_DFU_Packet_Distribution command succeeded

0x01 to 0xFF

HCI_DFU_Packet_Distribution command failed. See [Vol 1] Part F, Controller Error Codes for a list of error codes and descriptions

Event(s) Generated (unless masked away):

When the HCI_VND_DFU_Packet_Distribution command completes, an HCI_Command_Complete event generates.