6.1.12 HCI Hardware Error Event

Table 6-27. Format
EventEvent CodeEvent Parameters
HCI_Hardware_Error0x10Hardware_Code

Description:

The HCI_Hardware_Error event is used to notify the host that a hardware failure occurred in the controller.

Table 6-28. Event Parameters
CommandSizeValueParameter Description
Hardware_Code1 octet0x01DFU timeout
All other valuesReserved for future use