6.1.2 HCI VND DFU Enable
| Command | OCF | Sub-op code | Command Parameters | Return Parameters |
|---|---|---|---|---|
HCI_VND_DFU_Enable | 0x0000 | 0x01 | none | Status |
Description:
Request RNBD350 to enter DFU mode.
Command Parameters:
None.
| Command | Size | Value | Parameter Description |
|---|---|---|---|
Status | 1 octet | 0x00 |
|
| 0x01 to 0xFF |
|
Event(s) Generated (unless masked away):
When the HCI_VND_DFU_Enable command completes, an
HCI_Command_Complete event generates.