6.1.6 HCI VND DFU Complete

Table 6-14. Format
CommandOCF

Sub-op

code

Command

Parameters

Return

Parameters

HCI_VND_DFU_Complete0x00000x05none

Status,

Validation_Result

Description:

MCU sends image completed. Request RNDB to perform validation.

Command Parameters:

None.

Table 6-15. Return Parameters
CommandSizeValueParameter Description
Status1 octet0x00HCI_DFU_Complete command succeeded
0x01 to 0xFFHCI_DFU_Complete command failed. See [Vol 1] Part F, Controller Error Codes for a list of error codes and descriptions
Validation_Result1 octet0x01Validation succeeded
0x02Validation failed
All other valuesReserved for future use

Event(s) Generated (unless masked away):

When the HCI_VND_DFU_Complete command completes, an HCI_Command_Complete event generates.