6.1.8 HCI VND Application Version Inquiry
| Command | OCF | Sub-op code | Command Parameters | Return Parameters |
|---|---|---|---|---|
HCI_VND_Application_Version_Inquiry | 0x0000 | 0x07 | none | Application_ Version |
Application version inquiry command.
Command Parameters:
None.
| Command | Size | Value | Parameter Description |
|---|---|---|---|
Application_Version | 4 octets | 0xXXXXXXXX | The application version is presented in little endian. |
Event(s) Generated (unless masked away):
None.