5.5.6 Get Event Indication Value or Query Event Indication

Table 5-80. Format
Firmware Version 1.0Firmware Version 1.2 and Later
GEI

QEI

Note: All firmware version 1.0 syntax remains valid in version 1.2 and later.

When the RNBD350 module detects an occurrence of a change in a monitoring event, the RNBD350 module activates the specific GPIO to notify the MCU. The MCU sends the GEI or QEI command to check changes in the event.

ItemFirmware Version 1.0 and LaterDescription
Example:GEIGet Event Indication value
Response:EI,0002 Link quality status changed (changed between normal and weak)
ItemFirmware Version 1.2 and LaterDescription
Example:QEIQuery Event Indication
Response:EI,0002 Link quality status changed (changed between normal and weak)