5.5.12 Get PMU Mode Status

Format: GPMU

This command is to get the PMU status, and the return value is ‘0’ or ‘1’.
  • 0’ – MLDO mode
  • 1’ – BUCK PWM mode
ItemFirmware Version 1.0 and LaterDescription
Example:GPMUGet PMU status
Response:0’ or ‘10’ is MLDO mode and ‘1’ is BUCK PWM mode