5.5.8 Get Link Quality Indication Setting or Get Link Quality Indication
| Firmware Version 1.0 | Firmware Version 1.2 and Later |
|---|---|
GIL |
|
Note: All firmware version 1.0 syntax remains valid in version 1.2 and later. | |
This command returns back the information about link quality indication settings.
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Example: | GIL | Get link quality indication setting |
| Response: | 1,46,50 | Link quality indication is enabled, and the monitoring threshold is -70 dB for normal RSSI and -80 dB for weak RSSI |
| Item | Firmware Version 1.2 and Later | Description |
|---|---|---|
| Example: | GLQI | Get link quality indication |
| Response: | 1,46,50 | Link quality indication is enabled, and the monitoring threshold is -70 dB for normal RSSI and -80 dB for weak RSSI |