5.6.2 Software Reset Command

Table 5-87. Format
CommandOGFOCFCommand ParametersReturn Parameters
Software Reset0x030x0003Status

Use this command to reset the RNBD350 module. Upon issuing the Software Reset command, the user receives a command complete event with return parameters. The RNBD350 module is rebooted, and the device enters into Data mode.

Table 5-88. Return Parameters
CommandSizeValueParameter Description
Status1 octet0x00

HCI_LE_Read_Local_Supported_Features command succeeded

0x01 to 0xFF

HCI_LE_Read_Local_Supported_Features command failed. See [Vol 1] Part F, Controller Error Codes for a list of error codes and descriptions

ItemFirmware Version 1.0 and LaterDescription
Example:01 03 0C 00

Software reset command

Response:04 0E 04 01 03 0C 00Command complete event with status parameter
RebootingRNBD350 response
%REBOOT%RNBD350 event status