5.6.6 LE TX Test[v2] Command

Table 5-96. Format
CommandOGFOCFCommand ParametersReturn Parameters
LE TX Test[v2]0X080X0034

Tx_Channel,

Test_Data_Length,

Packet_Payload,

PHY

Status

Use this command to start a test where the DUT generates test reference packets at a fixed interval. The Controller transmits the packets. Do not allow the command during the LE RX test, so the users can use the LE Test End command to stop LE RX test, then start the command. The command parameters include Tx_Channel, Test_Data_Length, Packet_Payload and PHY. The TX_Channel and PHY parameters specify that the transmitter must use the RF channel and PHY. The Test_Data_Length and Packet_Payload parameters specify the length and contents of the payload of the test reference packets. An LE controller supports Packet_Payload values 0x00, 0x01 and 0x02. The command complete event with return parameters is generated.

Table 5-97. Command Parameters
CommandSizeValueParameter Description
TX_Channel1 octet0x00 to 0xFF

N = (F-2402)/2

Range: 0x00 to 0x27

Frequency Range: 2402 MHz to 2480 MHz

Test_Data_Length1 octet0x00 to 0xFFLength in bytes of payload data in each packet
Packet_Payload1 octet0x00

PRBS9 sequence ‘11111111100000111101…’ (in transmission order) as described in [Vol 6] Part F, Section 4.1.5

0x01

Repeated ‘11110000’ (in transmission order) sequence as described in [Vol 6] Part F, Section 4.1.5

0x02

Repeated ‘10101010’ (in transmission order) sequence as described in [Vol 6] Part F, Section 4.1.5

0x03PRBS15 sequence as described in [Vol 6] Part F, Section 4.1.5
0x04Repeated ‘11111111’ (in transmission order) sequence
0x05Repeated ‘00000000’ (in transmission order) sequence
0x06Repeated ‘00001111’ (in transmission order) sequence
0x07Repeated ‘01010101’ (in transmission order) sequence
All other valuesReserved for future use
PHY1 octet0x01

Transmitter set to use the LE 1M PHY

0x02

Transmitter set to use the LE 2M PHY

0x03Transmitter set to use the LE Coded PHY with S = 8 data coding
0x04Transmitter set to use the LE Coded PHY with S = 2 data coding
All other valuesReserved for future use
Table 5-98. Return Parameters
CommandSizeValueParameter Description
Status1 octet0x00

HCI_LE_-Transmitter_-Test command succeeded

0x01 to 0xFF

HCI_LE_-Transmitter_-Test command failed. See [Vol 1] Part F, Controller Error Codes for a list of error codes and descriptions.

ItemFirmware Version 1.0 and LaterDescription
Example:01 34 20 04 00 25 00 01LE TX test[v2] command
Response:04 0E 04 01 34 20 00

Command complete event with status parameter