5.6.8 LE Test End Command
| Command | OGF | OCF | Command Parameters | Return Parameters |
|---|---|---|---|---|
LE Test End | 0X08 | 0X001F | — | Status, Num_Packets |
Use this command to stop any test that is in progress. The Num_Packets is an unsigned number and contains the number of received packets or transmitted packets. The command complete event with return parameters are generated (see the following figure).
| Command | Size | Value | Parameter Description |
|---|---|---|---|
Status | 1 octet | 0x00 |
|
| 0x01 to 0xFF |
| ||
Num_Packets | 2 octets | 0xXXXX | Number of received packets or transmitted packets |
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Example: | 01 1F 20 00 | LE Test End command |
| Response: | 04 0E 06 01 1F 20 00 02 00 | Command complete event with status and Num_Packets parameters |