5.6.4 LE Read Local Supported Features Command
| Command | OGF | OCF | Command Parameters | Return Parameters |
|---|---|---|---|---|
LE Read Local Supported Features | 0X08 | 0X0003 | — | Status, LE_Features |
This command requests the list of supported LE features. The command complete event with return parameters is generated.
| Command | Size | Value | Parameter Description |
|---|---|---|---|
Status | 1 octet | 0x00 |
|
| 0x01 to 0xFF |
| ||
LE_Features | 8 octets | 0xXXXXXXXXXXXX | Bit Mask List of supported LE features. See [Vol 6] Part B, Section 4.6. |
| Item | Firmware Version 1.0 and Later | Description |
|---|---|---|
| Example: | 01 03 20 00 | LE_Read_Local_Supported_Features command |
| Response: | 04 0E 0C 01 03 20 00 FF F9 00 04 0E 00 00 00 | Command complete event with status and LE_Features parameters |