16.4.15 TRISG
| Name: | TRISG |
| Offset: | 0xF87 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRISG7 | TRISG6 | TRISG4 | TRISG3 | TRISG2 | TRISG1 | TRISG0 | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 6, 7 – TRISGn TRISG Port I/O Tri-state Control bits
| Value | Description |
|---|---|
| 1 | Port output driver is disabled |
| 0 | Port output driver is enabled |
Bits 0, 1, 2, 3, 4 – TRISGn TRISG Port I/O Tri-state Control bits
Note: Bit TRISG5 is read-only, and will
read ‘1’ always
| Value | Description |
|---|---|
| 1 | Port output driver is disabled |
| 0 | Port output driver is enabled |