16.4.16 TRISH
| Name: | TRISH |
| Offset: | 0xF88 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TRISH3 | TRISH2 | TRISH1 | TRISH0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3 – TRISHn TRISH Port I/O Tri-state Control bits
| Value | Description |
|---|---|
| 1 | Port output driver is disabled |
| 0 | Port output driver is enabled |