16.4.22 LATF
Note: Writes to LATF are equivalent
with writes to the corresponding PORTF register. Reads from LATF register return
register values, not I/O pin values.
| Name: | LATF |
| Offset: | 0xF7E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LATF7 | LATF6 | LATF5 | LATF4 | LATF3 | LATF2 | LATF1 | LATF0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – LATFn Output Latch F Value bits
| Reset States: |
|