16.4.35 WPUE
| Name: | WPUE |
| Offset: | 0xEAE |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WPUE7 | WPUE6 | WPUE5 | WPUE4 | WPUE3 | WPUE2 | WPUE1 | WPUE0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – WPUEn Weak Pull-up PORTE Control bits
| Value | Description |
|---|---|
| 1 |
Weak Pull-up enabled |
| 0 |
Weak Pull-up disabled |