16.4.53 SLRCONG
| Name: | SLRCONG |
| Offset: | 0xEB9 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLRG7 | SLRG6 | SLRG4 | SLRG3 | SLRG2 | SLRG1 | SLRG0 | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 6, 7 – SLRGn Slew Rate Control on Pins Rx[6:7], respectively
| Value | Description |
|---|---|
| 1 | Port pin slew rate is limited |
| 0 | Port pin slews at maximum rate |
Bits 0, 1, 2, 3, 4 – SLRGn Slew Rate Control on Pins Rx[4:0], respectively
| Value | Description |
|---|---|
| 1 | Port pin slew rate is limited |
| 0 | Port pin slews at maximum rate |