3.3 Clocking Structure
(Ask a Question)The following figure shows the clocking structure of the PolarFire USXGMII design and consists of the following clock domains:
- On-chip 160 MHz RC Oscillator: Drives PF_XCVR_ERM_C0:XCVR_CTRL_CLK
- PF_XCVR_REF_CLK_C0: Generates reference clock required for the PF_DRI_C0 block
- PF_XCVR_REF_CLK_1: Generates reference clocks required for:
- Driving Transceiver CDR reference clock used to derive the RX clocks for Transceiver, USXGMII, and Core10GMAC blocks.
- Driving TX clocks for USXGMII and Core10GMAC blocks.