3.1 I/O Ports
(Ask a Question)The following table lists the important I/O ports of the USXGMII Libero hardware design.
| Port Name | Direction | Description |
|---|---|---|
| TMS | Input | JTAG signals interfaced to the Mi-V soft processor for debugging |
| TRSTB | Input | |
| TDI | Input | |
| TCK | Input | |
| TDO | Output | |
| REF_CLK_PAD_P_0 | Input | 148.5 MHz reference clock received from the on-board LVDS oscillator. This reference clock is used to generate clocks for the fabric and DRI interface. |
| REF_CLK_PAD_N_0 | ||
| PHY_RSTN_OUT | Input | Active-high reset signal from external PHY. This signal indicates that the external PHY is powered-up. |
| LANE0_RXD_P | Input | Receive lane of the Transceiver to receive the serial data through the FMC from the external PHY. These pads are connected to the receive pins of the FMC. |
| LANE0_RXD_N | ||
| LANE0_TXD_P | Output | Transmit lane of the Transceiver to transmit the serial data through the FMC to the external PHY. These pads are connected to the transmit pins Transceiver. |
| LANE0_TXD_N | ||
| REF_CLK_PAD_P | Input | Reference clocks received from the external PHY card |
| REF_CLK_PAD_N | ||
| SYSRESTN | Input | Active-low system reset. Asserted by pressing the on-board AL27 push button. |
| TX | Input | UART interface to the FPGA from the Host PC |
| RX | Output | UART interface to the Host PC from the FPGA |
| PHY_MDIO | Input/Output | Management Data IO Interface for accessing the external PHY registers |
| PHY_MDC | Output | Management Data IO clock fed to the external PHY |
| PHY_RST | Output | Active-high reset signal to the external PHY |