2.1.2 Logic Gates
The building blocks of a configurable logic design.
The CLB Synthesizer provides a palette of common logic gates in the left hand panel.
To use a logic gate, drag and drop the symbol from the palette onto the canvas and connect it as required.
Note: Input and output ports of logic gates must not be left unconnected.