2.1.4 Multiplexers

Switching between signals.

The CLB Synthesizer provides two multiplexers (muxes) for use in logic designs - one with a single-bit select input and one with a two-bit select input.

Note: The CLB architecture does not contain actual MUXes - these are implemented in the CLB by LUTs.