3.3.6.3 EIC_InterruptDisable

Disable external interrupt on the specified pin.

This function disables interrupt generation on the specified external interrupt pin. For some devices, it stops the DMAC controller if it was already running and re-initializes it.

void 
EIC_InterruptDisable
(
    EIC_PIN pin
);

Precondition

  • EIC_Initialize() function must have been called

Parameters

  • pin - EIC Pin number

Returns

  • void