3.1.1.1 DIAG_COMMON_GetProcessorType

Returns the processor type.

uint8_t 
DIAG_COMMON_GetProcessorType
(
    void
);

Operating Mode

  • Interface can be used only at POST and OnDemand.
Precondition
  • None

Parameters

  • None

Returns

  • uint8_t - enum value indicating processor the program was compiled for.